IESNA:LM-63-2002
[TEST]P#
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART09R70B2750DE010 E3LCWW1WH_4000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R70 optic, 4000K CCT AND, 80CRI , E3LCWW1WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]298
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 13.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
146.5 159.2 171.9 184.6 198.1 211.7 224.4 238.8 254.9 266.7
277.7 284.5 286.2 286.2 282.8 267.6 259.1 241.3 215.9 188.8
164.3 140.6 118.5 97.4 80.4 66 55 44 33.9 24.6
16.9 9.3 4.2 0.8 0 0 0 0
146.5 159.2 171.9 185.4 198.1 210.8 224.4 238.8 254 265.9
276 283.6 287 287 281.1 268.4 259.1 238.8 213.4 187.1
161.7 139.7 116.8 97.4 80.4 66 54.2 43.2 33.9 24.6
16.9 9.3 4.2 0.8 0 0 0 0
146.5 159.2 170.2 182.9 194.7 206.6 218.4 231.1 243 253.2
261.6 267.6 267.6 265.9 263.3 254.9 234.5 215.9 195.6 173.6
151.6 131.2 112.6 93.1 77 63.5 52.5 41.5 32.2 23.7
16.1 9.3 4.2 0.8 0 0 0 0
146.5 157.5 168.5 179.5 189.7 199 209.1 216.8 223.5 229.5
232 231.1 226.9 224.4 220.1 210.8 198.1 184.6 172.7 152.4
135.5 118.5 102.5 86.4 72.8 59.3 48.3 38.1 29.6 22
15.2 8.5 4.2 0.8 0 0 0 0
146.5 157.5 166 174.4 182 189.7 195.6 199.8 201.5 202.4
200.7 196.4 189.7 187.1 181.2 172.7 163.4 152.4 138 124.5
112.6 99.9 87.2 74.5 61.8 51.6 42.3 33.9 26.2 19.5
13.5 8.5 4.2 1.7 0 0 0 0
146.5 154.9 162.6 168.5 173.6 177.8 180.3 180.3 179.5 177
171.9 165.1 158.3 154.9 149 140.6 132.9 123.6 111.8 100.8
90.6 78.7 68.6 58.4 50 42.3 35.6 29.6 23.7 17.8
12.7 7.6 4.2 1.7 0 0 0 0
146.5 153.3 158.3 162.6 164.3 165.1 165.1 162.6 159.2 153.3
147.3 139.7 132.1 128.7 124.5 116 105.8 99.9 94.8 82.1
71.1 62.7 55 48.3 42.3 36.4 31.3 26.2 21.2 16.1
11 7.6 4.2 1.7 0.8 0 0 0
146.5 150.7 154.1 155.8 154.9 153.3 149.9 145.6 140.6 133.8
126.2 119.4 111.8 109.2 105 96.5 87.2 81.3 72 66
59.3 52.5 46.6 41.5 36.4 32.2 27.9 23.7 19.5 15.2
11 7.6 4.2 1.7 0.8 0 0 0
146.5 149 149 148.2 145.6 142.2 137.2 131.2 124.5 117.7
110.9 103.3 95.7 92.3 88.1 80.4 73.7 67.7 61 55.9
50 45.7 40.6 36.4 33 29.6 25.4 22 17.8 14.4
10.2 6.8 4.2 2.5 0.8 0 0 0
146.5 146.5 144.8 142.2 137.2 132.1 125.3 118.5 110.9 104.1
97.4 89.8 83.8 80.4 76.2 70.3 64.3 58.4 53.3 48.3
44 40.6 37.3 33.9 30.5 27.1 23.7 20.3 16.9 13.5
10.2 6.8 4.2 2.5 0.8 0 0 0
146.5 145.6 143.1 138.9 133.8 127 120.2 112.6 105.8 98.2
91.4 84.7 77.9 75.4 72 66 60.1 55 50 45.7
42.3 38.1 35.6 32.2 28.8 26.2 22.9 19.5 16.1 12.7
9.3 6.8 4.2 2.5 0.8 0 0 0
146.5 144.8 141.4 135.5 129.5 122.8 115.2 107.5 100.8 93.1
85.5 79.6 72.8 71.1 66.9 61.8 56.7 51.6 47.4 43.2
39.8 36.4 33.9 30.5 27.9 25.4 22.9 19.5 16.1 12.7
9.3 6.8 4.2 2.5 0.8 0 0 0
146.5 142.2 137.2 130.4 122.8 114.3 106.7 99.1 90.6 83.8
77 71.1 65.2 63.5 60.1 55 50.8 46.6 42.3 38.9
36.4 33 30.5 27.9 26.2 23.7 21.2 18.6 15.2 11.9
9.3 6.8 4.2 2.5 0.8 0 0 0
146.5 140.6 132.9 125.3 116.8 107.5 99.1 90.6 83.8 76.2
70.3 64.3 59.3 57.6 54.2 50 45.7 42.3 38.9 36.4
33 30.5 28.8 26.2 24.6 22 20.3 17.8 14.4 11.9
8.5 6.8 4.2 2.5 0.8 0 0 0
146.5 139.7 130.4 121.1 110.9 102.5 94 85.5 77 71.1
65.2 59.3 55 52.5 50 45.7 42.3 38.9 36.4 33.9
31.3 28.8 27.1 25.4 23.7 21.2 18.6 16.9 14.4 11
8.5 5.9 4.2 2.5 0.8 0 0 0
146.5 137.2 127 117.7 107.5 97.4 88.9 80.4 72.8 66.9
60.1 55.9 50.8 49.1 46.6 43.2 39.8 36.4 33.9 31.3
29.6 27.1 25.4 23.7 22 20.3 17.8 16.1 13.5 11
8.5 5.9 4.2 1.7 0.8 0 0 0
146.5 136.3 125.3 114.3 103.3 94 84.7 76.2 69.4 63.5
57.6 52.5 48.3 46.6 44 40.6 37.3 34.7 32.2 30.5
27.9 26.2 24.6 22.9 21.2 19.5 17.8 15.2 12.7 11
8.5 5.9 3.4 1.7 0.8 0 0 0
146.5 135.5 123.6 112.6 101.6 91.4 82.1 74.5 66.9 60.1
55 50.8 46.6 44.9 42.3 38.9 36.4 33.9 31.3 29.6
27.1 25.4 23.7 22 20.3 18.6 16.9 15.2 12.7 10.2
7.6 5.1 3.4 1.7 0 0 0 0
146.5 134.6 122.8 110.9 99.9 89.8 80.4 72.8 65.2 59.3
53.3 49.1 44.9 44 41.5 38.1 34.7 33 30.5 28.8
27.1 25.4 23.7 21.2 20.3 17.8 16.9 14.4 12.7 10.2
7.6 5.1 3.4 1.7 0 0 0 0
146.5 134.6 121.9 110.9 99.1 88.9 79.6 72 64.3 58.4
53.3 48.3 44.9 43.2 41.5 38.1 34.7 32.2 30.5 27.9
26.2 24.6 22.9 21.2 19.5 17.8 16.9 14.4 12.7 10.2
7.6 5.1 3.4 1.7 0 0 0 0
146.5 134.6 121.9 110.1 99.1 88.9 79.6 71.1 64.3 58.4
52.5 48.3 44.9 43.2 40.6 38.1 34.7 32.2 29.6 27.9
26.2 24.6 22.9 22 20.3 17.8 16.1 14.4 11.9 10.2
7.6 5.1 3.4 0.8 0 0 0 0
